??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24650.0263 Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24650. - Star Grips DIN 6336, cast iron / with smooth blind hole, form C
Bill of material
24650.0263 Star Grip
BESTNR
Ref. No.
24650.0263
AUS
Version
with smooth blind hole, form C
D1
63 mm
D2
20 mm
D4
H7
12 mm
H2
40 mm
T1
25 mm
T2
22 mm
G
Weight
235 g
Embedded user actions